Publish your products
Berlino Crema 60X60
Berlino Crema 60X60
Berlino Crema 60X60
Berlino Crema 60X60
Berlino Crema 60X60

    Berlino Crema 60X60

    Berlino Crema 60x60 conveys a sense of spaciousness and luminosity on every surface. Its light, timeless finish enhances the feeling of cleanliness and sophistication, making it the ideal choice for construction companies seeking aesthetic value and durability for large-scale projects.
    Specification
    • Name: BERLINO CREMA 60X60 PRIMERA EXC CORP. Format: M 60 cm x 60 cm - Modular (Manufacturing size: 60.7 cm x 60.7 cm). Use: Tiles suitable for use on floors, also suitable for walls. Installation Areas: All internal areas of the home (shower, stairs, balconies), covered outdoor residential areas, lobbies, low-traffic commercial premises, private offices, social rooms, hair salons, and small to medium-sized restaurants. ANSI Classification: Class 1 - Interior Dry (according to ANSI A326.3 standard). Traffic: Moderate Commercial. Thickness: 0.83 cm
    Technical specification
    • Unique ref.203211-berlino-crema-60x60
    • Product familyMarble
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit