Publish your products
Morandi Plomo 58.4X118.4 Rectified
Morandi Plomo 58.4X118.4 Rectified
Morandi Plomo 58.4X118.4 Rectified
Morandi Plomo 58.4X118.4 Rectified
Morandi Plomo 58.4X118.4 Rectified
Morandi Plomo 58.4X118.4 Rectified

    Morandi Plomo 58.4X118.4 Rectified

    Morandi is a modern wood-effect cement tile in classic colors that will add a touch of elegance to any space and can be combined with almost any color. The gray colors bring light, modernity, and spaciousness to any space, while the matte finish and carving effect add versatility to all your spaces. Thanks to its large 58.4 x 118.4 rectified format, each piece is unique, creating a very distinctive and exclusive look in your spaces. Its traffic resistance rating of 4 means it can be installed in any interior space in your home or in commercial premises, with its best feature being its resistance to foot traffic. It has four different sides.
    Specification
    • Name: MORANDI PLOMO 58.4X118.4 PRIMERA. Format: 58.4 cm x 118.4 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All residential areas except the kitchen, bathrooms, and balconies. Residential stairs with the use of safety tape or profile. Lobbies and fixed points, commercial premises without direct access to the exterior, low traffic, and offices. ANSI Classification: Not available in the visible document fragment. Traffic: Moderate Commercial. Thickness: 0.97 cm
    Technical specification
    • Unique ref.230021-morandi-plomo-58-4x118-4-rectified
    • Product familyCement
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela