Publish your products
Mineralia 58.4X118.4 Rectified
Mineralia 58.4X118.4 Rectified
Mineralia 58.4X118.4 Rectified
Mineralia 58.4X118.4 Rectified
Mineralia 58.4X118.4 Rectified

    Mineralia 58.4X118.4 Rectified

    Mineralia accurately recreates a surface where areas of irregular stone fragments, mineral flows, and white micro-veins converge, running naturally across the plane. The color palette is based on warm gray tones, with earthy brown hues and pure white chalky strokes, adding contrast and sophistication.
    Specification
    • Name: MINERALIA 58.4X118.4 CYR PRIMERA. Format: 58.4 cm X 118.4 cm - Non-Modular. Use: Tiles suitable for floor use; they can also be used on walls. Installation Areas: All internal areas of the home (except for bathrooms, showers, and balconies), lobbies, foyers, interior waiting rooms, private offices, and low-traffic commercial premises without direct access to the outdoors. ANSI Classification: Class 1 - Interior Dry (according to ANSI A326.3 standard). Traffic: Moderate Commercial. Thickness: 0.97 cm
    Technical specification
    • Unique ref.231101-mineralia-58-4x118-4-rectified
    • Product familyMarble
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit