Publish your products
Creta Arena 58.4X118.4 Rectified
Creta Arena 58.4X118.4 Rectified
Creta Arena 58.4X118.4 Rectified
Creta Arena 58.4X118.4 Rectified

    Creta Arena 58.4X118.4 Rectified

    Beige stone brings warmth and versatility, evoking natural serenity in every environment. Designed for Traffic 4 flooring with a DUAL finish, it guarantees safety and durability for both indoor and outdoor applications. Thanks to its Natural Touch effect, it enhances genuine textures and soft nuances, creating timeless spaces that invite harmony and comfort without losing the strength of natural stone.
    Specification
    • Name: CRETA ARENA 58.4X118.4 CYR PRIMERA. Format: 58.4 cm X 118.4 cm - Non-Modular. Use: Tiles suitable for floor use; they can also be used on walls. Installation Areas: General patios, residential porches, and residential terraces (including open terraces), pool exteriors, bathrooms (including showers), saunas, balconies, and outdoor social rooms. ANSI Classification: Class 2 - Exterior Wet, according to ANSI A326.3 standard. Traffic: Moderate Commercial. Thickness: 0.97 cm
    Technical specification
    • Unique ref.231111-creta-arena-58-4x118-4-rectified
    • Product familyNatural
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit