Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
charlottepipe/products/218cda8b-c5e1-4eaf-87c4-11580613963c
Home
Categories
Plumbing
Pipes
Floor Drain Adj Top 5in Round Grate CPVC AW 1500C
Available in United States
Charlotte Pipe and Foundry
Follow
Floor Drain Adj Top 5in Round Grate CPVC AW 1500C
3.2
(5 reviews)
1 1/2 x 5 CPVC AW FLOOR DRAIN CPVC GRATE
Download
Technical specification
Technical specification
Unique ref.
aw1500c
Product family
Fittings
Product group
CPVC Fittings
Type
Object (single object)
Date of publishing
2014-01-01
Edition number
1
Width (inches)
1.5
Links
Links
Product url
http://www.pspipe.com/charlotte-pipe-foundry/
Related
Related
Material main
PVC
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Pipes
Uniclass 2015 Code
Ac_10_40_63
Uniclass 2015 Description
Pipe fitting
OmniClass Number
23-27 43 00
OmniClass Title
Pipe Fittings
Similar products
Watts
Water Hammer Arrestors - 15M2
4.7
(
21
)
Download
Watts
Potable Water Expansion Tanks - PLT
4.8
(
20
)
Download
Orion
FD-3 Floor Drain with Integral Trap - Blueline Socket Fusion
5.0
(
6
)
Download
Watts
Plastic Pipe Sleeves - PS Series
Download
Valsir
VALSIR® HDPE
4.5
(
42
)
Download
IPS Corporation
ProVent StackVent (Double Opening) - 3″ Stack Fitting
Download