Publish your products
VersaEdge™ Wall-Mount Cabinet
VersaEdge™ Wall-Mount Cabinet
VersaEdge™ Wall-Mount Cabinet
VersaEdge™ Wall-Mount Cabinet
VersaEdge™ Wall-Mount Cabinet
VersaEdge™ Wall-Mount Cabinet

    VersaEdge™ Wall-Mount Cabinet

    The VersaEdge™ Wall-Mount Cabinet delivers a scalable, modular enclosure engineered for modern edge and data center environments. With adjustable equipment rails, advanced thermal management, and quick-deployment features, it provides reliable performance, simplified serviceability, and flexible configuration options.

    KEY FEATURES
    • Adjustable equipment rails accommodate evolving configurations.
    • Enhanced airflow design minimizes heat buildup and maintains temperature stability, supporting passive heat dissipation up to 10 kW.
    • Optional fan kits provide additional cooling for demanding high-heat-load environments.
    • Quick deployment features, including a tool-less removable cover and 180 degree swinging door, reduce installation time.
    • Optional Universal Accessory Panel supports copper and fiber service loops, power supplies, and cable management systems.
    • Broad accessory compatibility with UPS systems, PDUs, structured cabling, and cooling kits ensures seamless integration.
    • Simplified equipment access enables fast maintenance and upgrades without disrupting network operations.
    • Scalable modular design supports multiple configurations to meet diverse edge and data center requirements.
    • PCI-DSS–Aligned Security for retail and payment-processing environments with lockable, tamper-resistant construction and optional electronic access control.

    A modular wall-mount cabinet designed to provide flexibility for deploying switches, servers, and patch panels at the edge of the  network. VersaEdge enables organizations to bring compute, storage, and connectivity closer to IoT devices and end-users through adaptable equipment configurations and scalable design. Its modular construction allows IT teams to quickly install, reconfigure, and service equipment where applications need to run closer to end devices—delivering reduced latency, improved performance, and scalability at the network edge. 

    VersaEdge features advanced thermal management to ensure optimal airflow and temperature control in high-density environments. Optional fan and cooling kits, magnetic blanking panel, and perforated ventilation patterns promote efficient heat dissipation. This enhanced thermal design safeguards sensitive equipment, extends service life, and delivers consistent reliability and performance for edge and distributed IT applications.

    Specification
    • Description: Wall-mount cabinet with metal front door and adjustable equipment rails. Provides scalable, modular design optimized for edge and data center environments.

      Use: For indoor use only in environmentally controlled spaces. Not intended for outdoor installation, harsh environments, or air-handling spaces.

      Available Sizes

      • Height: 42.5" (1080 mm)

      • Width: 26" (660 mm); 19" EIA rack-mount rails

      • Depths: 12" (305 mm), 17.25" (438 mm), 22.5" (572 mm)

      • Rack-Mount Units (RMU): 3U, 6U, 9U

      Usable Interior Space

      • 19" EIA-310-D compliant, square-punched equipment mounting rails

      • Adjustable rail depth accommodates multiple configurations

      • Supports UPS systems, PDUs, patch panels, fan kits, and cable management accessories

      Cable Access

      • Top and bottom cable entry points for simplified routing

      • Optional grommet and brush kits for protected pass-throughs

      • Universal Accessory Panel provides center pass-through and Velcro tie-off points

      • Optional magnetic cable clip kit (10-piece) for flexible cable organization

      Equipment Support

      • Adjustable square-punched mounting rails, 19"W, EIA-310-D compliant

      • Supports both vertical and horizontal equipment orientations

      • Depths: 12" (305 mm), 17.25" (438 mm), 22.5" (572 mm)

      • Multiple accessory mounting locations for fiber, copper, and power systems

      • UPS and cooling kit mounting compatibility

      Load Capacity: 625 lb (136 kg) static load rating, UL 2416 Listed

      Supports Passive and Active Cooling Applications
      • Passive Cooling (No Fans Required):
      – Enables up to 10 kW of heat dissipation using
      natural airflow, with no supplemental fans required.
      • Active Cooling (Optional Fan Kit):
      – With the dual fan assembly accessory, supports
      higher heat loads.
      • Scalable Thermal Performance:
      – Cooling capacity scales seamlessly to support
      evolving edge applications.

      Optional Security Features


      • Locking front door with multiple options:
      – Swing-handle lock (keyed or swappable cores)
      – Combination lock (1K door code combinations)
      – Electronic locks (12V, 12V SSI)
      • Rear section secured with internal latch for controlled access

      Accessory Compatibility


      • Compatible with VersaEdge accessories including:
      – Universal Accessory Panels
      (Black or Glacier White)
      – UPS Brackets (top or bottom mounting)
      – Fiber Service Loop Kits
      – Grommet and Brush Kits
      • Accessories feature durable powder-coated finishes

      Material


      • Heavy-duty steel cabinet body and door
      • Equipment mounting rails are 19" EIA, square-punched

      Construction 

      • Riveted steel frame construction for strength and rigidity

      Finish 

      • Durable powder coat paint; available in Black or Glacier White

      Certifications 

      • UL 2416 Listed

    Technical specification
    • Unique ref.versaedgetm-wall-mount-cabinet
    • Product familyComputer Network Equipment
    • Product groupCabinet and Enclosure Systems
    • TypeObject (single object)
    • Date of publishing2026-02-03
    • Edition number1
    • Height (inches)42.5
    • Width (inches)26
    Classification
    • BIMobject CategoryElectronics - Networking
    • Uniclass 2015 CodePr_80_77_28_21
    • Uniclass 2015 DescriptionData equipment cabinets
    • CSI MasterFormat 2014 Code40 66 00
    • CSI MasterFormat 2014 TitleNetwork and Communication Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe