Publish your products
Touch-free faucet with above-deck electronics and ASSE 1070 scald protection H-C31H-15ABCPT

Touch-free faucet with above-deck electronics and ASSE 1070 scald protection H-C31H-15ABCPT

The CF Connect App provides a secure and easy way to adjust and maintain the faucet with a smartphone. – Hygiene Flush eliminates stagnant water from the plumbing system and removes harmful bacteria – Six field-adjustable modes for metering, water savings, and detection ranges – Track Usage

Specification
    • HyTronic® Contemporary spout with user temp control (240.728.AB.1)
    • Pressure compensating Econo-Flo™ non-aerating laminar spray, 0.5 GPM (E2805JKABCP)
    • User temperature control handle kit, rounded (240.746.AB.1)
    • HyTronic® module kit with Bluetooth® communication (242.434.00.1T)
    • User adjustable thermostatic temperature control mixer included
    • Includes optional 1.5 GPM (5.7 L/min) laminar flow insert
    • Single-hole (4" and 8" deck plates available, see Accessories)
    • Includes built-in ASSE 1070 thermostatic mixing valve (US Patent No. 11,697,929)
    • 40 second run time with hand presence. Safety auto-timeout feature will shut the water off after 40 seconds. Reactivate faucet by removing hands from the sensor for at least 10 seconds.
    • 6 volt lithium CRP2 battery included
    • Built-in Bluetooth® technology allows for easy adjustments and mode changes using a smartphone or tablet with the Chicago Faucets CF Connect App. (Internal Antenna Specifications: Peak Gain of the antenna: –5.47 dBi, Frequency range: 2400-2500 MHz, FCC ID: 2APTX-CFC01)
    • Dual supply for hot and cold water; flexible supply hoses included
    • Polished chrome

    Weight: 5.45 lb

Technical specification
  • Unique ref.touch-free-faucet-with-above-deck-electronics-and-asse-1070-scald-protection-h-c31h-15abcpt
  • Product familyHyTronic TempShield
  • Product groupHyTronic TempSheild
  • TypeObject (single object)
  • Date of publishing2025-08-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States