Publish your products
Inspire DWU760-iS 1DLP Laser Projector - 175 Lumen, WUXGA, Fixed Motorized Zoom Lens
Christie

Inspire DWU760-iS 1DLP Laser Projector - 175 Lumen, WUXGA, Fixed Motorized Zoom Lens

Christie Inspire Series 1DLP® laser projectors offer amazing value without sacrificing performance. This 1.25-2.0:1 fixed zoom lens projector offers 24/7 operation, IP5X dust-resistant optical engine, a motorized zoom lens, and whisper-quiet operation. The DWU760-iS is a professional-grade choice for boardrooms, classrooms, and other small-to-mid-size environments without breaking the bank.

The comparable DWU760A-iS is TAA compliant and both models offer up to 20,000 hours of reliable, virtually maintenance-free operation for a low total cost of ownership.

Built-in warping, blending and alignment that go beyond the standard

With onboard Christie Twist™, our proprietary advanced image warping and blending software, you can go beyond standard built-in projector blending. You can blend and warp as many as 6 arrayed projectors and up to 81 grid control points. Need more? You can easily upgrade to Twist Premium or Twist Pro.

Inspire Series projectors are also ready for you to add Christie Mystique Lite to automatically blend up to 3 projectors at the touch of a button. You can download Mystique Lite at no additional cost or easily upgrade to a more advanced edition of Mystique for a wider variety of projector arrays and applications.

Backed by a 3-year warranty and a price-point that fits your budget, it’s the smart choice for 6,000-8,000 lumen projectors.

Key features

We thought of everything for the performance you need:

  • Motorized lens for simple powered zoom, focus, and offset using the remote control.
  • 24/7 performance – For continuous ‘all day, every day’ operation with industry-proven components that help ensure reliability
  • WUXGA resolution
  • IP5X dust-resistant – Inspire Series’ airtight optical engine resists dust particles, ensuring long-lasting reliability, and almost zero-maintenance performance
  • Built-in warping, blending, & alignment – Proprietary Christie Twist™ and Christie Mystique™ compatibility, for manual or automated camera-based warping, blending, and alignment
  • Omnidirectional – Operates in any orientation for unlimited installation flexibility
  • Eco Mode – Reduces brightness to 50%, significantly extends the lifetimes of your projector, and results in quieter operation
  • Supports Full HD 3D content – For 3D with a single or multi-projector setup via 3D sync in/out capabilities
  • HDBaseT – Delivers Full HD video, audio, network, and control commands on a single ethernet cable
  • AMX & Crestron connectivity – For enhanced collaboration and easy integration into virtually any existing boardroom
  • Picture-in-Picture/Picture-by-Picture – Simultaneously deliver 2 digital signals via HDMI & DVI ports for enhanced virtual conferencing
  • Christie Twist™ - The Inspire Series comes with our proprietary advanced image warping and blending software, allowing you to go beyond standard built-in projector blending. You can blend and warp as many as 6 arrayed projectors and up to 81 grid control points. Need more? You can easily upgrade to Christie Twist Premium or Twist Pro.
  • Christie Mystique™ - The Inspire Series is ready for you to add Christie Mystique Lite automated camera-based alignment
  • Medical Training Capable - DICOM simulation mode for advanced grayscale image reproduction, perfect for analyzing x-rays and medical scans for training purposes
Specification
  • ISO lumens: 7,150

    ANSI lumens: 6,000

    Contrast ratio: 3,000,000:1

    Display type: 1-chip 0.67" DMD

    Resolution: WUXGA (1920 x 1200)

    Illumination type: High-efficiency blue laser phosphor

Technical specification
  • Unique ref.dwu760-is-laser-projector
  • Product familyProjectors
  • Product groupInspire Series projectors
  • TypeObject (single object)
  • Date of publishing2023-02-16
  • Edition number1
Related
  • Designed inCanada
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual - Projectors
  • ETIM CodeEC000690
  • ETIM NameVideo projector
  • UNSPSC nameVideo projectors
  • UNSPSC code45111616
  • Uniclass 2015 CodePr_40_70_67
  • Uniclass 2015 DescriptionProjectors
  • CSI MasterFormat 2014 Code11 52 16.26
  • CSI MasterFormat 2014 TitleVideo Projectors
  • OmniClass Number23-37 15 19
  • OmniClass TitleVideo Projectors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe