Publish your products
Cisco Webex Room Panorama
Cisco Webex Room Panorama
    Archived

    Cisco Webex Room Panorama

    Cisco Webex® Room Panorama is a new first-class collaboration system built for the modern C-suite. The Room Panorama provides immersive video experience, rich content sharing, and co-creation experience within the Cisco® Webex Room Series portfolio. These fully integrated systems combine beautiful design and powerful functionality into an all-in-one solution for medium-to-large rooms. The Room Panorama features a powerful engine to build more complex and specialized video scenarios. Room Panorama will transform your meeting spaces into a video collaboration hub—whether for connecting teams across the world or for local meetings.

    Cisco Webex Room Panorama delivers the industry-leading video and audio experience customers have come to expect from Cisco. In addition, new capabilities enable even smarter meetings, smarter presentation capabilities, and smarter room and device integrations, further removing the barriers to usage and deployment of video in large-sized rooms. The Room Panorama is built on the powerful Cisco Webex Room Kit Pro technology platform. This means there are more inputs and outputs to cover more meeting scenarios and larger rooms. The Room Panorama now offers more power and flexibility to build custom and more specialized video conference rooms than ever before.

    The Room Panorama—comprising a powerful codec, a Cisco Quad Camera, dual 82-inch 8K video displays, and a 65-inch 4K presentation display—is ideal for rooms that seat up to 14 people. It offers sophisticated camera technologies that bring panorama video, speaker-tracking, and auto-framing capabilities to medium- to large-sized rooms. The product is rich in functionality and experience and designed to be easily scalable to all your large conference rooms and spaces, whether registered on the premises or to Cisco Webex through the Cisco Collaboration Cloud.

    The Room Panorama will be shipped as a complete technology package from Cisco (Figure 1). This includes everything you need to make it operational, including:

    ● Two Samsung 82-inch 8K QLED displays for video and one Samsung 65-inch 4K display for presentations

    ● Codec and four 5K cameras at 60 frames per second (fps)

    ● Webex Room Navigator controller

    ● 12-loudspeaker system with directional audio capabilities

    ● 4 bass modules

    ● Cooling system

    ● Audio amplifier

    ● Complete power system

    ● 3 table microphones

    ● Presentation cables

    ● Wall structure. The customer can design their own wall finish to match the existing room, or they can buy the Cisco wall finish in light oak as an option

    Technical specification
    • Unique ref.cisco-webex-room-panorama-first-class
    • Product familyVideo Conferencing
    • Product groupTelePresence
    • TypeObject (single object)
    • Date of publishing2021-11-13
    • Edition number1
    Related
    • Material mainPlastic
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Communication
    • IFC classificationObject
    • UNSPSC nameVideoconferencing systems
    • UNSPSC code45111902
    • Uniclass 2015 CodeSs_75_10_21_88
    • Uniclass 2015 DescriptionTelecommunications systems
    • CSI MasterFormat 2014 Code27 41 16.29
    • CSI MasterFormat 2014 TitleIntegrated Audio-Video Systems and Equipment for Board Rooms
    • OmniClass Number23-37 00 00
    • OmniClass TitleInformation and Communication Specific Products and Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit