Panel Testing:
- Florida Product Approval for use in Level D, Level E, and High Velocity Hurricane Zone (HVHZ)
- ASTM E84 (Flame Spread)
- ASTM C1363 and ASTM C518*
- Small and Large Missile Impact Resistant
Panel Composition: 10 -Year Panel Warranty
- .024″ Smooth Aluminum Face and Back
- .157″ High Density Polypropylene Stabilizers
- .394″ High Density Polypropylene Cores
Panel Thickness: 1-5/16 in.
Glazing Pocket: 1-5/16 in.
Panel Weight: 2.35 lb./sq. ft. (nominal)
R-Value: 2.2 (*Note: ASTM C518 standard tests at a value of 2.3)
Standard Sizes:
- 48″ x 96″ (121.9cm x 243.8cm)
- 48″ x 120″ (121.9cm x 304.8cm)
- 48″ x 144″ (121.9cm x 365.8cm)
- 60″ x 96″ (152.4cm x 243.8cm)
- 60″ x 120″ (152.4cm x 304.8cm)
- 60″ x 144″ (152.4cm x 365.8cm)
Finishes/Finish Warranty:
- Kynar 500® Finish: 30 Years (Pre-finished standard colors/coil-coated)
- Anodized Finish: 20 Years
- Polyester: 5 Years
Lead Time:
- Available nationwide, these panels can be found locally or shipped to customer.
Other Features:
- Cut to Size: These panels can be easily cut to the correct dimension on site using standard tools.
- Low Maintenance: Most matter can be cleaned from surface with mild detergents.
- Fabricated Edges: Available in several options including wrapped, offset, or wrapped and offset edges.