Publish your products
Envisor Vertical Rib HVAC Post Mounted Enclosure
Envisor Vertical Rib HVAC Post Mounted Enclosure
Envisor Vertical Rib HVAC Post Mounted Enclosure

    Envisor Vertical Rib HVAC Post Mounted Enclosure

    Envisor® Vertical Rib Post-Mounted Rooftop Screen (Acrylicap® ABS)

    Streamline rooftop sightlines and ensure municipal code compliance with the Envisor® Vertical Rib Post-Mounted Rooftop Screening System by CityScapes. Specifically engineered as an all-in-one rooftop screening solution to hide HVAC infrastructure, mechanical equipment (RTUs), and chillers, this post-mounted roof top screening system delivers continuous architectural concealment without adding stress to roof membranes or interfering with equipment performance.

    Manufactured using proprietary Acrylicap® ABS—a .187" acrylic-capped ABS core with dual-sided lamination—the Vertical Rib profile offers maximum UV resistance, high-impact strength, and long-term color retention in demanding weather environments.

    Key Performance & Architectural Features

    • High Wind-Load Resistance: Engineered for rigorous environmental conditions, standard rooftop screening configurations support ultimate wind loads of 115 mph, with custom-stamped engineering options available for up to 180 mph.
    • Post-Mounted Versatility: Easily secures to 4"x4" (1/4" wall thickness) or 3" O.D. structural steel posts set at up to 8' on-center, providing structural isolation from HVAC units while simplifying roof top screening installation.
    • UV & Weather Shielding: The .187" Acrylicap® ABS sheet creates a non-corrosive, fade-resistant rooftop screen barrier against prolonged sun exposure, cracking, and degradation.
    • Modular Panel Dimensions: Standard 45" wide panels available in heights of 35", 52", and 70". Features a vertical rib texture that adds depth and structural rigidity while concealing panel joints.
    • Stackable & Expandable: Panels can be stacked vertically (e.g., combining 35" and 52" panels for up to 87"+ of coverage) for customized roof top screening of oversized mechanical equipment.
    • Airflow & Equipment Integrity: Engineered to maintain required bottom clearances (6"+ minimum) for uninhibited equipment airflow and ventilation compliance across all rooftop screening applications.
    • Low Dead Load: At approximately 1.1 lbs/sq ft, this roof top screening panel system minimizes dead loads on structural supports and roofing systems.
    • Structural Reinforcement: Mechanically riveted aluminum support rails on 52" and 70" panels provide extra stiffness under high wind exposure.
    • BABAA Certified: Fully compliant with Build America, Buy America Act requirements for federal and public project specifications.
    Technical specification
    • Unique ref.envisor-vertical-rib-hvac-enclosure-post-mounted
    • Product familyHVAC Enclosure
    • Product groupEnclosures
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Other
    • CSI MasterFormat 2014 Code05 58 16
    • CSI MasterFormat 2014 TitleFormed Metal Enclosures
    • OmniClass Number23-13 00 00
    • OmniClass TitleStructural and Exterior Enclosure Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States