Publish your products
Ventilated Plankwall Open Top Enclosure
Ventilated Plankwall Open Top Enclosure
Ventilated Plankwall Open Top Enclosure
Ventilated Plankwall Open Top Enclosure
Ventilated Plankwall Open Top Enclosure

    Ventilated Plankwall Open Top Enclosure

    Covrit® Ventilated PVC PlankWall Waste & Dumpster Enclosure

    Designed for site applications requiring airflow, heat dissipation, and odor control, the Covrit® Ventilated PVC PlankWall Enclosure by CityScapes combines continuous visual screening with pre-engineered ventilation.

    Featuring 1" thick 100% cellular PVC planks perforated with a precision 1/8" hole pattern (23% open visual area) and structurally reinforced with 2 1/2" extruded aluminum wide stiffeners, this heavy-duty enclosure allows natural air movement while completely obscuring commercial dumpsters, compactors, and utility equipment from view.

    Key Performance & Architectural Features

    • Engineered Ventilation & Odor Control: Features 1/8” diameter perforations on 1/4” staggered centers yielding a 23% open area, providing essential airflow for heat dissipation, gas evacuation, and passive odor reduction without sacrificing visual privacy.
    • Reduced Wind Loads: Perforated plank geometry permits airflow through the wall assembly, reducing wind pressure and overturning force on post footings and site foundations.
    • Enhanced Structural Rigidity: Heavy-duty 2 1/2" extruded aluminum wide stiffeners deliver exceptional flexural strength and panel stability across large spans and high-wind exposures.
    • Maintenance-Free Woodgrain Infill: Embossed single- or double-sided woodgrain textures provide the warm appearance of real timber without the warping, rotting, sealing, or painting associated with natural wood.
    • Impervious Cellular PVC: Solid 1" thick cellular PVC construction is non-porous, highly resistant to stains, mold, mildew, and harsh cleaning chemicals during dumpster pad washdowns.
    • Heights Up to 14 Feet: Scalable wall heights up to 14' easily meet strict municipal screening codes for commercial waste enclosures, utility yards, and mechanical equipment screens.
    Technical specification
    • Unique ref.ventilated-plankwall-open-top-dumpster-enclosure
    • Product familyDumpster Enclosures
    • Product groupEnclosures
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States