Publish your products
Dulok Sport Rebound
Dulok Sport Rebound
Dulok Sport Rebound
Dulok Sport Rebound

    Dulok Sport Rebound

    4.0 out of 5 stars4.0(5 reviews)
    Rebound Panel System for Sports

    CLD Dulok Sports Rebound redefines sports perimeter fencing, offering built-in rebound ability without the need for separate panels or compromises on security. Available in both full or partial options, Dulok Sports Rebound seamlessly integrates with the Dulok double wire system, presenting an aesthetically pleasing and low-maintenance solution for sports perimeters. This system finds ideal applications in Multi-Use Games Areas (MUGA), Tennis Courts, Professional sports complexes, and Schools.

    Features:

    • Utilises recycled materials, promoting sustainability
    • Full range of RAL colours available for seamless branding integration
    • Smaller apertures enhance strength and resilience
    • Integrates effortlessly with various goal options
    • Offers a wide range of height options to accommodate diverse needs
    Specification
    • Standard: BS1722-14: 2017, BS EN ISO 1461:2009, BS EN 13438:2013

      Product Reference: CLD Dulok Sports Rebound Double Wired Panel Fencing System

      Panel type: Mesh and wire. Single vertical and double horizontal wires. Galvanised and powder-coated to minimum 60 microns.

      Panel width: 2506mm

      Wire diameter: 6mm verticals and 8mm horizontals

      Mesh size: 66.5 x 50mm

      Available heights

      Select as required: 1230mm, 2030mm as full rebound panels. 3030mm to 6060mm as combination of rebound and Dulok standard panels heights.

      Nominal height: 1.2 to 6m

      Finish: Polyester powder-coated to minimum 60 microns.

      Any RAL colour including marine grade and metallics.

      Top edge projection: 30mm on one side

      Panel installation: Bottom of panel minimum 50mm above ground

      Security topping

      options: n/a

      Posts: RHS, galvanised after manufacture and polyester powder-coated to match fencing

      Post dimensions: 60mm x 40mm to 120mm x 60mm depending on height of panel

      Maximum post

      Centres: 2520mm

      Fixings: 40mm x 5mm full length clamp bar. M8 x 40mm stainless steel pin hex dome-head security screws. Sheardrive™ if required instead of pin hex. Rubber grommets available for noise reduction.

      Foundations: Set posts in holes minimum 300mm diameter x 800mm deep (depending on fence height)

      Contractor/ client is responsible for the foundation size suitable for the ground conditions

      Warranty: Minimum of 15 years against manufacturing defects.

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

      To be read in conjunction with Preliminaries/General conditions

    Technical specification
    • Unique ref.dulok-sport-rebound
    • Product familyLandscaping
    • Product groupFencing
    • TypeObject (single object)
    • Date of publishing2024-07-15
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing