Publish your products
ClearMirror 12x24 ShowerLite
ClearMirror 12x24 ShowerLite

    ClearMirror 12x24 ShowerLite

    ShowerLite by ClearMirror is a 12x24 LED lighted and heated fog-free mirror that installs flush with the shower tile surround. With two highlighting strips of light accenting the highest-quality mirror, the design options for installation are endless. ShowerLite will 'wow' friends and family for its function and style, and add a clear touch of daily luxury for you!

    As Featured on Amazon.com

    Specification
      • Highest quality shower mirror with mirror defogger and LED lights for shaving and personal facial treatments.
      • Fog free mirror mounts flush with the showers tile surround.
      • LED lights are rated for 70,000 hours. Turns on with the bathroom light switch.
      • Low-voltage and UL Listed for safety in showers, steam showers, and home spas.
      • Made in the USA and covered by a 5-year replacement warranty.
    Technical specification
    • Unique ref.ClearMirror-12x24-ShowerLite
    • Product familyBathroom
    • Product groupMirror
    • TypeDocumentation (info)
    • Date of publishing2019-02-14
    • Edition number1
    • Height (inches)12
    • Width (inches)24
    Related
    • Material mainMirror Glass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Mirrors
    • UNSPSC nameWall fixture
    • UNSPSC code39111503
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors

    Region availability

    North America
    United States

    Similar products