Publish your products
Emergency Help Point® Communication Tower, Model CB 1-s
Emergency Help Point® Communication Tower, Model CB 1-s
Emergency Help Point® Communication Tower, Model CB 1-s
Emergency Help Point® Communication Tower, Model CB 1-s
    Archived

    Emergency Help Point® Communication Tower, Model CB 1-s

    The CB 1-s is Code Blue’s most-popular pedestal Help Point and is highlighted by its trademark cylindrical design and durable quarter-inch steel construction. The blue light emergency tower features both a high intensity beacon/strobe and a powerful area light to provide you with added visibility, along with a VoIP or analog emergency speakerphone illuminated by a faceplate light. You also can include an optional Public Address System or Overhead Camera Mount, making it an excellent choice for walkways, parking lots and open campus areas.



    Technical specification
    • Unique ref.codeblue-002
    • Product familyIntercom Systems
    • Product groupHelp Points®
    • TypeObject (single object)
    • Date of publishing2017-01-19
    • Edition number1
    • Height (inches)108
    • Width (inches)12.75
    • Depth (inches)12.75
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)330
    Classification
    • BIMobject CategoryElectronics - Communication
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit