Publish your products
SYSTIMAX® G2 4U Fixed Adapter Panel Shelf
CommScope

SYSTIMAX® G2 4U Fixed Adapter Panel Shelf

The SYSTIMAX G2 4U shelf is part of a series of high capacity, high density fiber optic shelves that can be used for a combination of splicing and termination of fiber optic building cable or outside plant (OSP) cables. If used for termination only, a modular cassette shelf can accommodate up to 144 fibers (LC). Up to 288 fibers (LC) can be accommodated utilizing panels instead. For SC and ST, a modular cassette shelf can accommodate 72 fibers while a panel shelf can terminate 144 fibers. The G2 4U shelf has a unique patented design that combines both splicing and termination in a sliding format, which in turn provides both rear and full front access (sliding shelf only).This 4U combination shelf is 14 inches deep, featuring an additional 3 inches of depth for better incoming fiber management when used with 6-inch deep equipment mounting rails. It provides double density versus separate shelves for splicing and termination and improves slack fiber management. The white internal structure improves visibility for the installer and slides out completely, providing easy access to all terminations.

Completing the G2 4U shelf offer is the patented SpliceWallet, which provides easy access and administration of six individual splice trays. Each G2 4U shelf will accommodate two SpliceWallets.
  • Hinged front doors for easy access
  • Rear door equipped with knockouts for optional lock mechanism
  • Universal shelf mounting brackets for 19 inch, 23 inch or ETSI frame mounting
  • Cable entry protectors for incoming building fiber or OSP fiber
  • Fiber jumper bend limiters
  • Articulated splicing/termination panel that slides out and pivots for easy access (sliding shelf only)

Technical specification
  • Unique ref.commscope-00141
  • Product familyComputer Network Equipment
  • Product groupSYSTIMAX® Shelves and Rail-Mounted Panels
  • TypeObject (single object)
  • Date of publishing2014-06-20
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
Canada
United States