Publish your products
3" (76 mm) Channel x 3' ( mm) H - 19" (482.6 mm) AI Equipment Rack (17U) 12-24 Tapped Rails, Black - Part Number : 760103010
CommScope

3" (76 mm) Channel x 3' ( mm) H - 19" (482.6 mm) AI Equipment Rack (17U) 12-24 Tapped Rails, Black - Part Number : 760103010

CommScope offers a family of solid, durable equipment racks. Available in two-post, four-post and wall-mount options, our racks are designed for use in telecommunications equipment rooms for storing 19-inch (480 mm) EIA rack-mount telecommunication equipment. Made from powder-coated aluminum or steel, our wall mount racks provide a sturdy platform when floor space for free-standing cabinets is unavailable. 

  • Wall-mount racks available in 12U, 20U and 25U heights 
  • Racks easily assembled, hardware included 
  • UL® listed



Part Number : 760103010
Technical specification
  • Unique ref.commscope-00441
  • Product familyComputer Network Equipment
  • Product groupCommScope® Racks
  • TypeObject (single object)
  • Date of publishing2014-06-20
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
Canada
United States