Publish your products
Rack, 2-Post, (58U), 3" (76 mm) Channel x 9' (2743 mm) H x 19" (482.6 mm) W, Alum, 12-24 Tapped Rails, Black - Part Number : 760139113
CommScope

Rack, 2-Post, (58U), 3" (76 mm) Channel x 9' (2743 mm) H x 19" (482.6 mm) W, Alum, 12-24 Tapped Rails, Black - Part Number : 760139113

CommScope offers a family of solid, durable equipment racks. Available in two-post, four-post and wall-mount options, our racks are designed for use in telecommunications equipment rooms for storing 19-inch (480 mm) EIA rack-mount telecommunication equipment. Made from powder-coated aluminum or steel, our wall mount racks provide a sturdy platform when floor space for free-standing cabinets is unavailable. 

  • Wall-mount racks available in 12U, 20U and 25U heights 
  • Racks easily assembled, hardware included 
  • UL® listed



Part Number : 760139113
Technical specification
  • Unique ref.commscope-00442
  • Product familyComputer Network Equipment
  • Product groupCommScope® Racks
  • TypeObject (single object)
  • Date of publishing2014-06-20
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit