Publish your products
CP3Mini: Compact Electrode Steam Humidifier
CP3Mini: Compact Electrode Steam Humidifier
    Condair

    CP3Mini: Compact Electrode Steam Humidifier

    The CP3mini is a compact electrode steam humidifier which can be adapted to the appearance of every setting. Water and power can be supplied through the back panel in an inconspicuous manner, if need be. And the modern design cuts a good figure in all aspects. In order to service the CP3mini, you do not need to call a technician, since we have attached great importance on simplicity and safety when it comes to this small unit. The steam cylinder which is made of plastic can be replaced in no time at all. In such case, all electronic and current carrying parts have been safely covered. An air humidifier must be able to be adapted to all requirements. When it comes to the CP3mini, the state-of-the-art electronics and simple user interface ensure that the unit performs just as it is expected.

    • Simple and secure maintenance by anyone
    • Operation with normal mains water
    • Easily operated software
    • Control via wireless sensor (optionally)
    • Installation with hose set for concealed connections
    • High-quality materials guarantee long, trouble-free operation
    • Economical use of water
    • Available with integrated fan for direct room humidification
    Specification
    • Condair CP3mini PD (Duct Applications)

      Max. Steam Capacity

      • 2 kg/h or 4 kg/h


      Voltage 50 ... 60 Hz:

      • 200 V2
      • 230 V1
      • 240 V1


      Condair CP3mini PR (Direct Room Humidification)

      Max. Steam Capacity

      • 2 kg/h or 4 kg/h


      Voltage 50 ... 60 Hz:

      • 200 V2
      • 230 V1
      • 240 V1
    Technical specification
    • Unique ref.condair-cp3mini
    • Product familyAir Humidifier
    • Product groupSteam Humidifier
    • TypeObject (single object)
    • Date of publishing2017-01-19
    • Edition number1
    • Height (mm)650
    • Width (mm)265
    • Depth (mm)175
    Related
    • Material mainPlastic
    • Designed inSwitzerland
    • Manufactured inGermany
    • Weight Net (Kg)10
    Classification
    • BIMobject CategoryHVAC - Other
    • IFC classificationHumidifier
    • ETIM CodeEC011628
    • ETIM NameHumidifier (steam)
    • UNSPSC nameHumidifiers
    • UNSPSC code40101903
    • Uniclass 2015 CodePr_65_67_39_84
    • Uniclass 2015 DescriptionSteam humidifiers
    • CSI MasterFormat 2014 Code23 84 13
    • CSI MasterFormat 2014 TitleHumidifiers
    • OmniClass Number23-33 27 15
    • OmniClass TitleAir Humidifiers
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    Asia Africa South America Europe Oceania
    China
    Angola
    Argentina
    Austria
    Australia
    India
    Botswana
    Chile
    Belgium
    New Zealand
    Indonesia
    Egypt
    Uruguay
    Bulgaria
    Israel
    Mozambique
    Croatia
    Jordan
    Namibia
    Czech Republic
    Malaysia
    South Africa
    Denmark
    Pakistan
    Tunisia
    Estonia
    Saudi Arabia
    Zimbabwe
    Finland
    Singapore
    France
    South Korea
    Germany
    Syria
    Greece
    Thailand
    Hungary
    Türkiye
    Iceland
    United Arab Emirates
    Ireland
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom