Unique ref.: | condair-setc |
---|---|
Brand: | Condair |
Product family: | Air Humidifiers |
Product group: | Steam Humidifiers |
Date of publishing: | 2019-04-03 |
Edition number: | 1 |
Type: | Documentation (info) |
The Condair SE humidifier provides sterile steam for in-duct humidification from impure, raw boiler steam.
The raw steam passe through a stainless steel heat exchanger, providing the heat to produce clean steam that is distributed to the air handling unit or duct.
The Condair SE is available in a variety of outputs with models ranging from 23 to 477kg/hr.
It is ideal for use in buildings with a central boiler system, like hospitals or large institutions.
The heat exchanger has been designed with large flat surfaces to make maintenance easy when removing scale.
An outdoor model with weather-proof enclosure is available.
Features and benefits
Product url: | https://www.condair.co.uk/steam-humidifiers/condair-se-steam-to-steam-humi... |
---|---|
Installation instructions: | https://www.condair.co.uk/steam-humidifiers/condair-se-steam-to-steam-humi... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.condair.co.uk/steam-humidifiers/condair-se-steam-to-steam-humi... |
Instruction video: | https://www.condair-group.com/isothermal-steam-humidifiers |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/condair/product/condair-setc
Material main: | Metal |
---|---|
Material secondary: | |
Designed in: | Canada |
Manufactured in: | Canada |
BIMobject Category: | HVAC - Other |
---|---|
IFC classification: | Humidifier |
UNSPSC name: | Humidifiers |
UNSPSC code: | 40101903 |
Uniclass 1.4 Code: | L75422 |
Uniclass 1.4 Description: | Humidifiers |
Uniclass 2.0 Code: | PR-02-39-84 |
Uniclass 2.0 Description: | Steam Humidifiers |
Uniclass 2015 Code: | Pr_65_67_39_84 |
Uniclass 2015 Description: | Steam humidifiers |
NBS Reference Code: | 02-39-84 |
NBS Reference Description: | Steam Humidifiers |
CSI MasterFormat 2014 Code: | 23 84 13 |
CSI MasterFormat 2014 Title: | Humidifiers |
OmniClass Number: | 23-33 27 15 |
OmniClass Title: | Air Humidifiers |
CSI UniFormat II Code: | D3090 |
CSI UniFormat II Title: | Other HVAC Systems & Equipment |
Name | Value |
---|---|
Application | Humidification |
Capacity | 23 - 476 kg/h |
Description | Steam Exchange Humidifier |
Frequency | 50 Hz |
Height | 524 mm — 812 mm |
Length | 651 mm — 1179 mm |
Phase | 1 |
Total Full Load Amps | 15 |
Unit Weight | 57 kg — 319 kg |
Width | 467 mm — 1473 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Description | Steam Exchange Humidifier |
Length | 651 mm — 1179 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Description | Steam Exchange Humidifier |
BIMobject®