Publish your products
KDE/KDG E-Series Commercial Dryer

KDE/KDG E-Series Commercial Dryer

4.8 out of 5 stars4.8(6 reviews)
E-Series Dryers – Card- & Coin-Operated Laundry Equipment

Equipped with an oversized door, dryer window and cylinder light, E-Series commercial dryers are not only easy to use, they are incredibly efficient! With up to 25-pounds of capacity and gas or electric heat, E-Series commercial dryers are the right choice for any vended self-service, coin-operated laundry area. Loaded with industrial grade features that ensure durability and simplify maintenance, E-Series commercial dryers are built to last.

Technical specification
  • Unique ref.continentalgirbau-0019
  • Product familyClothes Dryers
  • Product groupE-Series Dry
  • TypeObject (single object)
  • Date of publishing2016-11-17
  • Edition number1
  • Height (inches)44.34
  • Width (inches)26.88
  • Depth (inches)28
Related
  • Material mainMetal
  • Weight Net (Lbs)155
Classification
  • BIMobject CategoryKitchen - Other Appliances

Region availability

North America
United States