Publish your products
EconoWash Top-load Commercial Washer

EconoWash Top-load Commercial Washer

4.4 out of 5 stars4.4(13 reviews)
Econ-O-Wash Topload Washers – Card- & Coin-Operated Laundry Equipment

Engineered to cut utility usage for small loads, Econ-O-Wash coin-operated laundry uses less water than most home-style topload washers. The Econ-O-Wash commercial washer is constructed for for unmatched longevity and features a user-friendly control.

Technical specification
  • Unique ref.continentalgirbau-0022
  • Product familyWashing Machines
  • Product groupEcon-O-Wash
  • TypeObject (single object)
  • Date of publishing2016-11-17
  • Edition number1
  • Height (inches)43
  • Width (inches)25.63
  • Depth (inches)28
Related
  • Material mainMetal
  • Weight Net (Lbs)190
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationElectric Appliance

Region availability

North America
United States