Publish your products
HS6032 Commercial Washer-Extractor

HS6032 Commercial Washer-Extractor

Designed to drive down water, electrical and gas costs while improving productivity, HS Series High-Performance Washer-Extractors deliver high-speed extract, an easy-to-install freestanding design, unmatched durability and the ultimate in programmability! HS Series commercial washers deliver more performance using less labor, natural resources and chemicals. The HS Series front-load washer is available in 8- to 110-kilo capacity models.

Technical specification
  • Unique ref.girbau-hs6032
  • Product familyWasher-Extractors
  • Product groupHS-Series
  • TypeObject (single object)
  • Date of publishing2021-12-02
  • Edition number1
  • Height (mm)1500
  • Width (mm)1053
  • Depth (mm)1294
Related
  • Material mainMetal
  • Weight Net (Kg)680
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC000638
  • ETIM NameWashing machine
  • Uniclass 2015 CodePr_40_70_46_96
  • Uniclass 2015 DescriptionWasher extractors
  • CSI MasterFormat 2014 Code11 21 73.26
  • CSI MasterFormat 2014 TitleCommercial Washers and Extractors
  • OmniClass Number23-21 41 41 11
  • OmniClass TitleCommercial Front Loading Laundry Washers

Region availability

North America
United States