Publish your products
Halo CYLN Series Outdoor Cylinder Wall Lights
Halo CYLN Series Outdoor Cylinder Wall Lights
Halo CYLN Series Outdoor Cylinder Wall Lights
Halo CYLN Series Outdoor Cylinder Wall Lights
Halo CYLN Series Outdoor Cylinder Wall Lights
Halo CYLN Series Outdoor Cylinder Wall Lights
Halo CYLN Series Outdoor Cylinder Wall Lights
Halo CYLN Series Outdoor Cylinder Wall Lights
Halo CYLN Series Outdoor Cylinder Wall Lights

    Halo CYLN Series Outdoor Cylinder Wall Lights

    Upgrade your exterior lighting with the HALO Cylinder Sconce LED Outdoor Wall Light, offering the perfect balance of performance, durability, and modern design. Built for contractors and DIYers alike, this compact fixture makes replacing old metal halide or fluorescent units simple. With a built-in dusk-to-dawn photocell and a 50,000-hour LED lifespan, it delivers set-and-forget security, energy efficiency, and aesthetic appeal with zero maintenance. Customize your outdoor LED lighting with selectable lumens (2000/3000/4000) and color temperatures (3000K–6500K) to match any environment, from warm architectural accents to bright, secure perimeter lighting. The rugged die-cast aluminum housing and corrosion-resistant textured bronze finish ensure durability and timeless elegance. Engineered and tested in the USA, HALO has been a contractor-preferred brand for nearly 70 years and is one of North America's top-selling recessed lighting brands, backed by US-based support and a 5-year limited warranty.

    Specification
      • VERSATILE OUTDOOR LED WALL LIGHT: This cylinder sconce is ideal for residential and commercial use, from building entrances to home perimeters, warehouses, strip malls, and offices.
      • DUSK-TO-DAWN AUTOMATION: The built-in photocell turns lights on at dusk and off at dawn for hands-off, worry-free security. Dusk-to-dawn can be disabled via a switch for manual operation when needed.
      • SELECTABLE BRIGHTNESS: Choose the perfect lumen output for your mounting height or outdoor lighting goals: 2000, 3000, or 4000 lumens.
      • PICK YOUR PERFECT HUE: Select from 5 color temperatures (3000K–6500K), from warm white to bright daylight, to suit your property’s aesthetic and visibility needs.
      • EASILY REPLACE DATED FIXTURES: Designed to directly cover and replace older metal halide or fluorescent units, these wall lights mount easily to standard recessed junction boxes.
      • UNIVERSAL POWER SUPPLY (120–277V): Compatible with a wide range of electrical systems for both residential and commercial applications — no special wiring needed.
      • 120V DIMMABLE: Supports standard 120V dimmers to adjust brightness for any setting, down to 10%. Save energy and enhance your space’s ambiance! (Dimmer sold separately.)
      • RUGGED PERFORMANCE: IP65-rated, with durable die-cast aluminum housing and rust-resistant bronze finish. Designed for wet locations with 50,000-hour maintenance-free life.
    Technical specification
    • Unique ref.cooperlighting-halo-cyln-series-outdoor-cylinder-wall-lights
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2025-10-17
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Wall Mounted

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit