Publish your products
Coral Renew Bathrooms & Kitchen Ceilings
Coral Renew Bathrooms & Kitchen Ceilings
    Coral

    Coral Renew Bathrooms & Kitchen Ceilings

    Coral Renew Bathrooms & Kitchen Ceilings is an acrylic paint with excellent coverage that can be applied directly on mold, without cleaning it first. The walls stay mold-free for much longer. 

    Recommended for indoor walls and covered outdoor areas, it has a matte finish that facilitates retouching and low splashing. In addition to quick drying, it is odorless four hours after application and has good adhesion and resistance. A gallon of 3.6L paints up to 45m² per coat.

    Specification
    • Finished yield per packaging: 18m².

      Application surface recommendation: Walls and ceilings.

      Recommended application environments: Indoor/Outdoor.

      Dilution: Ready to use.

      Application tools: Low-pile roller, application gun and brush. Clean tools with soap and water.

      Drying: To the touch: 30 minutes Between coats: 4 hours Final: 4 hours.

      Coats: 2 to 3 coats.

    Technical specification
    • Unique ref.CR-RENOVA-TETOS
    • Product familyPaint, Varnishes & Finishes
    • Product groupWall Paints
    • TypeObject (single object)
    • Date of publishing2021-05-21
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_85_26
    • Uniclass 2015 DescriptionElastomeric paints
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname