Publish your products
Coral Coralit Total
Coral Coralit Total
    Coral

    Coral Coralit Total

    Coral Coralit Total is a water-based enamel with ultra grip on multisurfaces, that is, it has a high performance in wood, ferrous metal, aluminum, galvanized steel, PVC, and also for repainting. 

    Its special BALANCE formula ensures fast drying, odorless and pure white * . The dilution and tools cleaning are made with water, eliminating the use of thinner and making the process easier. 

    It is a complete solution for indoor and outdoor application. 

    It has durability of 10 years.

    Specification
    • Available sizes and their yields: 3,6 l - up to 75 m²; 3,2 l - up to 67 m²; 0,9 l - up to 19 m²; 0,8 l - up to 17 m² .

      Application surface recommendation: Woods & Metals.

      Recommended application environments: Indoor/Outdoor.

      Dilution: Ready to use. If needed, for brush or roller application: dilute up to 10% with drinking water. For application with gun, dilute up to 30% with potable water.

      Application tools: Large areas: low-pile wool roller, foam roller and applcation gun. Small areas: soft-bristled brush. Clean the tools with soap and water.

      Drying: To the touch: 30 minutes. Between coats: 2 hours. Final: 5 hours.

      Coats: 2 coats.

    Technical specification
    • Unique ref.CR-CORALIT-TOTAL
    • Product familyPaint, Varnishes & Finishes
    • Product groupEnamels
    • TypeObject (single object)
    • Date of publishing2021-05-20
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_98
    • Uniclass 2015 DescriptionWaterborne mid-sheen finishes
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11 11 13
    • OmniClass TitleWater Based General Purpose Paints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit