The Corning 10G HPoE Media Converter is the smallest industrial-grade 10G Ethernet media converter (from 10000Base-X SFP+ to 10G/5G/2.5G/1G/100M Base-T Copper) with 802.3bt Power over Ethernet Plus Plus (PoE++) injector function to deliver up to 90W of power output and high data transmission speed to PDs(powered devices) installed in a remote area where sufficient and reliable power input is required, providing non-blocking wire-speed performance and great flexibility for 10G Ethernet extension in harsh industrial environment. It is equipped with one 10G/5G/2.5G/1G/100M Base-T RJ45 copper interface and one 10GBase-X SFP+ fiber optic interface delivered in an IP30 rugged but compact sized strong case with redundant power system (44~57VDC).
It is Ideal for wide range of applications from copper to fiber media conversion wherever 10GE bandwidth is required in climatically demanding environments with wide temperature ranges.
Features/Benefits
Physical Port
• 1 port 10G/5G/2.5G/1G/100M Base-T RJ45 interface with IEEE 802.3bt PoE++ injector function
• 1 port 10GBase-X SFP+ interface
Power over Ethernet
• Complies with IEEE 802.3bt PoE++ Type-4 PSE
• Backward compatible with IEEE 802.3af/at PoE+ standard
• Supports PoE Power up to 90 watts for PoE port
• Provides DC 55V power over RJ45 Ethernet cable to PD with Ethernet port
• Auto-detect IEEE 802.3bt equipment and incorrect installation damage protection
• Remote powering of connected PD up to 100m
Layer 2 Features
• IEEE 802.3an/802.3ae Ethernet standard compliant
• Supports auto-negotiation and 10Gbps full duplex mode
• Prevents packet loss with IEEE 802.3x pause frame flow control (full-duplex)
• Automatic address learning and address aging
Industrial Case and Installation
• Slim-type IP30 metal case
• DIN rail and wall-mount design
• 44~57V DC redundant power with reverse polarity protection
• 100 meters over Cat6A at 10Gbps
• Plug and Play Installation
Region availability
| North America |
|---|
United States |