Unique ref.: | corning-PR4BDBAD1NNNNNNN0PFDQ |
---|---|
Brand: | Corning Optical Communications |
Product family: | Frame & Cable Management |
Product group: | Racks |
Date of publishing: | 2019-10-23 |
Edition number: | 1 |
Type: | Object (single object) |
The FiberManager™ System frame is based on a modular and totally integrated design which allows the user to expand and grow its fiber management system one frame, one module, one fiber termination at a time.
Dimensions HxWxD - in(m): 96 x 20.3 x 36 (2.4 x 0.52 x 0.9)
Weight - lb(kg): 185 (83.9)
Product url: | https://www.corning.com/worldwide/en/products/communication-networks/resou... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/corningoptical/product/corning-pr4bdbad1nnnnnnn0pfdq
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Electronics - Communication |
---|---|
UNSPSC name: | Fixed network equipment and components |
UNSPSC code: | 432217 |
Uniclass 2.0 Code: | PR-77-26 |
Uniclass 2.0 Description: | Equipment Boards, Racks And Supports |
Uniclass 2015 Code: | Pr_80_77_27 |
Uniclass 2015 Description: | Equipment boards, racks and supports |
NBS Reference Code: | 77-26 |
NBS Reference Description: | Equipment Boards, Racks And Supports |
CSI MasterFormat 2014 Code: | 40 67 13 |
CSI MasterFormat 2014 Title: | Computer Equipment Racks |
OmniClass Number: | 23-37 11 15 11 |
OmniClass Title: | Information Technology Racks |
Name | Value |
---|---|
Depth | 36 in |
Height | 96 in |
Material | Steel |
Width | 20.3 in |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Steel |
BIMobject®