Publish your products
Cosentino Elegance
Cosentino Elegance
Cosentino Elegance
    Cosentino
    Archived

    Cosentino Elegance

    The basin is one of the stars of your bathroom. Cosentino offers unique designs which fit smoothly into your room, your style, and the needs of your family. Whether it’s for a master bathroom or a downstairs WC, we have the perfect product to transform your bathroom into a warm, welcoming space.
    Specification
    • Silestone offers a range of custom basins specially made for your room, so you can maximize your space. Their innovative design adds a touch of class and elegance to any bathroom. The large format of Dekton results in superior design cohesion with the minimum number of pieces, and therefore joins, placing colors and textures front and center. Imagine the impact of state-of-the-art modern architecture in this area of your home.
    Technical specification
    • Unique ref.Cosentino-Elegance
    • Product familySilestone. The Original Dekton. Ultracompact Surface
    • Product groupWashbasins
    • TypeObject (single object)
    • Date of publishing2019-12-10
    • Edition number3
    • Height (mm)1200
    • Width (mm)3000
    Related
    • Material mainAggregated natural stone
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2030
    • CSI UniFormat II TitleSanitary Waste
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit