Publish your products
THE GRID 80 cm washbasin with 1-drawer cabinet and auxiliary unit with sliding shelf (80x48x32 cm)
THE GRID 80 cm washbasin with 1-drawer cabinet and auxiliary unit with sliding shelf (80x48x32 cm)
THE GRID 80 cm washbasin with 1-drawer cabinet and auxiliary unit with sliding shelf (80x48x32 cm)
THE GRID 80 cm washbasin with 1-drawer cabinet and auxiliary unit with sliding shelf (80x48x32 cm)
    Cosmic

    THE GRID 80 cm washbasin with 1-drawer cabinet and auxiliary unit with sliding shelf (80x48x32 cm)

    Sink (80 cm) with a drawer unit. The set is completed by a lower module with a sliding shelf, increasing the storage space seen. The drawer has an LED light inside, which is activated when opened, and a plug In addition, you can listen to your own music list thanks to the built-in bluetooth speakers. The structure is presented in chrome finish and the cabinet in gloss black. You have the same smaller model, 60 cm, and larger, 100 cm and also with fixed shelf and other combinations of finishes.The sink includes an original piece: a 20 cm portable Cristalplant frame that thanks to a rubber at the base adheres to the sink and serves to temporarily hold the water in the shaving or facial hygiene. Just by lifting the frame, you can dispose of the water after use. This cabinet washbasin is part of the The Grid collection by Cosmic, a very large bathroom collection that also includes furniture and accessories. The proposal is designed by Ricard Ferrer for a bathroom conceived from an architectural perspective. Cosmic is a brand specialized in designer bathroom accessories and furniture, which is a benchmark in the sector for its innovation both in the application of new materials, imported from other sectors, and in the introduction of new forms and models. The auxiliary furniture is made of stainless steel with a chrome finish and furniture in gloss black. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    Specification
    • Structure finishes: 01- Chrome 36- Matte black 65- Matte white Shelf/furniture finishes: 194- Clear OAK 195- Dark OAK 034- Glossy black lacquered 064- Glossy white lacquered 108- Lacquered matte black 102- Lacquered matte white
    Technical specification
    • Unique ref.7681214100xxxxx
    • Product familyThe Grid
    • Product groupWashbasin unit
    • TypeObject (single object)
    • Date of publishing2021-12-13
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryWood
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks