Publish your products
FRYO 9Pi-12Pi
Cosmogas

FRYO 9Pi-12Pi

Reversible monobloc air/water inverter heat pump for heating, air conditioning and hot water production

Specification
  • Fryo 9Pi. Minimum heat output: 3.11 kW (A7/W35-30); Maximum heat output: 9.21 kW (A7/W35-30); Cooling capacity max: 9,48 kW (A35/W18-23); COP: 4.48 (A7/W35-30); EER: 4.31 (A35/W18-23) Fryo 12Pi. Minimum heat output: 3.95 kW (A7/W35-30); Maximum heat output: 11.67 kW (A7/W35-30); Cooling capacity max: 9,84 kW (A35/W18-23); COP: 4.35 (A7/W35-30); EER: 3.92 (A35/W18-23)
Technical specification
  • Unique ref.Fryo9Pi-12Pi
  • Product familyHeat pump for home applications
  • Product groupHigh efficiency Heat pump
  • TypeObject (single object)
  • Date of publishing2022-04-07
  • Edition number1
  • Height (mm)882
  • Width (mm)1165
  • Depth (mm)371
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)78
Classification
  • BIMobject CategoryHVAC - Heat Pumps

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City