Publish your products
Solardens 24H-34H
Cosmogas

Solardens 24H-34H

Compact condensing hybrid system for heating and DHW production via solar panel, with 150 l insulated tank, for indoor, outdoor or wall-mounting use. New boiler with primary condensing exchanger with stainless steel water pipes with split radial circulation. Integrated solar circuit with pump, expansion vessel and security valve. New CIMA advanced electronic platforms completely Made in Italy. Modulation ratio 1:10. Energy efficiency class (ERP) = A.

Specification
  • Solardens 24H

    Energy efficiency class (ERP) = A

    Max heating useful power (80/60) "Pn" = 24,6 kW

    Max heating useful power (50/30) = 26,7 kW

    Minimum working power (80/60) = 3,79 kW

    Minimum working power (50/30) = 4,04 kW

    Solardens 34H

    Energy efficiency class (ERP) = A

    Max heating useful power (80/60) "Pn" = 33,6 kW

    Max heating useful power (50/30) = 36,1 kW

    Minimum working power (80/60) = 3,79 kW

    Minimum working power (50/30) = 4,06 kW

Technical specification
  • Unique ref.Solardens24-34H
  • Product familyHeat pump for home applications
  • Product groupHigh efficiency Heat pump
  • TypeObject (single object)
  • Date of publishing2025-12-03
  • Edition number1
  • Height (mm)1970
  • Width (mm)975
  • Depth (mm)390
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Heat Pumps

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City