Publish your products
Solarsplit 6E
Solarsplit 6E
    Cosmogas

    Solarsplit 6E

    Zero space NO-GAS heat pump system, composed of a 150 litre hot water storage tank (technical hot water stainless steel Buffer tank), 50-litre DHW storage tank, split inverter air to water heat pump in R32 that uses renewable air energy to heat, cool and produce domestic hot water in a sustainable way. Photovoltaics and solar thermal winning combination. 

    Avelaible indoors, outdoors and built-in models.


    Specification
    • Solarsplit 6E

      Heat output: 6,50 kW (A7/W35)

      Cooling output: 7,41 kW (A35/W18)

      COP: 4,61 (A7/W35)

      EER: 4,10 (A35/W18)

    Technical specification
    • Unique ref.Solarsplit6E
    • Product familyHeat pump for home applications
    • Product groupHigh efficiency Heat pump
    • TypeObject (single object)
    • Date of publishing2025-12-03
    • Edition number1
    • Height (mm)1970
    • Width (mm)975
    • Depth (mm)390
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)895
    Classification
    • BIMobject CategoryHVAC - Heat Pumps

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City