Publish your products
Solarsplit 9E-12E
Cosmogas

Solarsplit 9E-12E

Zero space NO-GAS heat pump system, composed of a 150 litre hot water storage tank (technical hot water stainless steel Buffer tank), 50-litre DHW storage tank, split inverter air to water heat pump in R32 that uses renewable air energy to heat, cool and produce domestic hot water in a sustainable way. Photovoltaics and solar thermal winning combination. Avelaible indoors, outdoors and built-in models.
Specification
  • Solarsplit 9E

    Heat output: 9,20 kW (A7/W35)

    Cooling output: 9,48 kW (A35/W18)

    COP: 4,47 (A7/W35)

    EER: 4,31 (A35/W18)

    Solarsplit 12E

    Heat output: 11,65 kW (A7/W35

    Cooling output: 9,80 kW (A35/W18)

    COP: 4,35 (A7/W35)

    EER: 3,90 (A35/W18)

Technical specification
  • Unique ref.Solarsplit9E-12E
  • Product familyHeat pump for home applications
  • Product groupHigh efficiency Heat pump
  • TypeObject (single object)
  • Date of publishing2025-12-03
  • Edition number1
  • Height (mm)1970
  • Width (mm)975
  • Depth (mm)390
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Heat Pumps

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City