Publish your products
COTTO Basin Mixer Faucet (Tall Body) CT2342AY , Stella Series
COTTO Basin Mixer Faucet (Tall Body) CT2342AY , Stella Series
COTTO Basin Mixer Faucet (Tall Body) CT2342AY , Stella Series

    COTTO Basin Mixer Faucet (Tall Body) CT2342AY , Stella Series

    Technical specification
    • Unique ref.cotto-basin-mixer-faucet-tall-body-ct2342ay-stella-series
    • Product familyFaucet & Taps & Mixer
    • Product groupBasin Faucet
    • TypeObject (single object)
    • Date of publishing2026-01-28
    • Edition number1
    • Height (mm)290
    • Width (mm)57
    • Depth (mm)182
    Related
    • Material mainBrass
    • Weight Net (Kg)2
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit