Publish your products
COTTO Fixed shower  Z74C
COTTO Fixed shower  Z74C

    COTTO Fixed shower Z74C

    COTTO Fixed shower Z74C

    View of environmental friendliness and improves quality of life : Circularity

    Attribute : Reduce Water Consumption / Recyclable or Recycled Content

    Message Communication for environmental friendly : COTTO showerheads save more than 20% water compared to conventional showerheads. It helps to reduce the use of more water resources. Shower cabins contain at least 13% recycled materials.

    Starting Date : 22/11/2019

    Expired Date : 22/11/2022

    Specification
    • SCG PRODUCTS by Green Building & WELL Building Standard : LEED Building Standard, TREES Building Standard

      Item comply with criteria of Green Building & WELL Building Standard :

      - Reduce Water Consumption
      - Environmental label * Only TREES
      - Lead free ไม่เกิน 0.25% by weight **** Only LEED & WELL

      Third Party Eco label :

      - Green Label in Thailand

      - Carbon Reduction Label

      - Carbon Footprint Reduction Label

    Technical specification
    • Unique ref.COTTO_Fixed_shower__Z74C
    • Product familyShower
    • Product groupFixed Shower
    • TypeObject (single object)
    • Date of publishing2021-01-20
    • Edition number1
    • Height (mm)114
    • Width (mm)261
    • Depth (mm)481
    Related
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    Asia
    Thailand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit