Publish your products
COTTO Rain Shower ZF15-Rain Shower

COTTO Rain Shower ZF15-Rain Shower

1. Made from High-Quality ABS plastic plated with Chromium 2. Easy to clean the unwanted dirt or sediment by using finger wipe on the rubber on nozzle
Technical specification
  • Unique ref.COTTO_Rain_Shower_ZF15-Rain_Shower
  • Product familyShower
  • Product groupRain Shower
  • TypeObject (single object)
  • Date of publishing2023-05-10
  • Edition number1
  • Height (mm)480
  • Depth (mm)163
Related
  • Material mainPlastic
  • Material secondaryBrass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Showers
  • OmniClass Number23-31 17 13
  • OmniClass TitleShower Receptors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit