Publish your products
COTTO Tissue Holder CT0261-New Hotel

COTTO Tissue Holder CT0261-New Hotel

1. Made from High-Quality Stainless SUS304
Technical specification
  • Unique ref.COTTO_Tissue_Holder_CT0261-New_Hotel
  • Product familyAccessories
  • Product groupTissue Holder
  • TypeObject (single object)
  • Date of publishing2023-05-10
  • Edition number1
  • Height (mm)150
  • Width (mm)80
  • Depth (mm)60
Related
  • Material mainSteel
  • Material secondaryBrass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Toilet Accessories
  • OmniClass Number23-21 23 00
  • OmniClass TitleResidential Furniture and Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit