Publish your products
COTTO Towel Bar & Cloth Shelf CT0296#SA(HM)-Titus

COTTO Towel Bar & Cloth Shelf CT0296#SA(HM)-Titus

1. Made from High-Quality Stainless SUS304 2. Hairline polished surface
Technical specification
  • Unique ref.COTTO_Towel_Bar-Cloth_Shelf_CT0296-SA-HM-Titus
  • Product familyAccessories
  • Product groupTowel Bar & Cloth Shelf
  • TypeObject (single object)
  • Date of publishing2023-05-10
  • Edition number1
  • Height (mm)650
  • Width (mm)126.2
  • Depth (mm)50
Related
  • Material mainStainless steel
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Bathroom Installation Systems
  • OmniClass Number23-21 23 00
  • OmniClass TitleResidential Furniture and Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit