Expansion joint system for floors for any kind of finishing surface.
Joint Width up to 90 mm
The aluminium profiles have multi holes support bases (with 10 mm. diam. holes). Standard length: 3,00 ml. The interchangeable flexible seal is made in EPDM (dutral), guaranteeing expansion and contraction of the joint, (resistant to atmospheric corrosion and temperature variations from -35°C to +120°C). The seal is available in rolls of up to 25 metres in length.
Insert colours: black
Installation of the expansion joint is using 7 fixing plugs every inear meter (1every 30 cm) alternately on each side of the profile.
Region availability
| Europe | Asia | North America | Africa | South America |
|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina |
Albania | Bahrain | Antigua and Barbuda | Angola | Bolivia |
Andorra | Iran | Aruba | Benin | Brazil |
Austria | Iraq | Barbados | Botswana | Chile |
Belarus | Israel | Belize | Burkina Faso | Colombia |
Belgium | Jordan | Bermuda | Burundi | Ecuador |
Bosnia and Herzegovina | Kuwait | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) |
Bulgaria | Lebanon | Canada | Cape Verde | French Guiana |
Croatia | Oman | Caribbean Netherlands | Central African Republic | Guyana |
Cyprus | Palestine | Cayman Islands | Chad | Paraguay |
Czech Republic | Qatar | Collectivity of Saint Martin | Comoros | Peru |
Denmark | Saudi Arabia | Costa Rica | Côte d'Ivoire | Suriname |
Estonia | Syria | Cuba | Democratic Republic of the Congo | Uruguay |
Faroe Islands | Türkiye | Curaçao | Djibouti | Venezuela |
Finland | United Arab Emirates | Dominica | Egypt | |
France | Yemen | Dominican Republic | Equatorial Guinea | |
Germany | El Salvador | Eritrea | ||
Gibraltar | Greenland | Eswatini | ||
Greece | Grenada | Ethiopia | ||
Guernsey | Guadeloupe | Gabon | ||
Hungary | Guatemala | Ghana | ||
Iceland | Haiti | Guinea | ||
Ireland | Honduras | Guinea-Bissau | ||
Isle of Man | Jamaica | Kenya | ||
Italy | Martinique | Lesotho | ||
Jersey | Mexico | Liberia | ||
Latvia | Montserrat | Libya | ||
Liechtenstein | Nicaragua | Madagascar | ||
Lithuania | Panama | Malawi | ||
Luxembourg | Puerto Rico | Mali | ||
Malta | Saint Kitts and Nevis | Mauritania | ||
Moldova | Saint Lucia | Mauritius | ||
Monaco | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Saint-Barthélemy | Mozambique | ||
North Macedonia | Sint Maarten | Namibia | ||
Norway | The Bahamas | Niger | ||
Poland | Trinidad and Tobago | Nigeria | ||
Portugal | Turks and Caicos Islands | Republic of the Congo | ||
Romania | U.S. Virgin Islands | Reunion | ||
Russia | United States | Rwanda | ||
San Marino | Saint Helena | |||
Serbia | São Tomé and Príncipe | |||
Slovakia | Senegal | |||
Slovenia | Seychelles | |||
Spain | Sierra Leone | |||
Svalbard and Jan Mayen | Somalia | |||
Sweden | South Africa | |||
Switzerland | South Sudan | |||
Ukraine | Sudan | |||
United Kingdom | Tanzania | |||
Vatican City | The Gambia | |||
Togo | ||||
Tunisia | ||||
Uganda | ||||
Western Sahara | ||||
Zambia | ||||
Zimbabwe |