Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/56f14df9-7464-400d-98ed-351215e260e3
Home
Categories
Construction
Telehandler
Handlers Telescopic: JCB - 525-60E
Unavailable in United States
Cramo
Follow
Handlers Telescopic: JCB - 525-60E
TELEHANDLER BATTERY ≤2,5 TON ≤6m 4WD 4WS
Download
Specification
Specification
LENGTH: 4140 MM
WIDTH: 1840 MM
HEIGHT: 1940 MM
WEIGHT: 5225 KG
LIFTING HEIGHT MAX: 6 M
HORIZONTAL OUTREACH: 3.5 M
LIFTING CAPACITY MAX: 2500 KG
CAPACITY AT MAX OUTREACH: 720 KG
Technical specification
Technical specification
Unique ref.
JCB52560E
Product family
Explore our Eco Choice fleet
Product group
A better choice for our environment
Type
Object (single object)
Date of publishing
2023-03-09
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Telehandler
IFC classification
Object
Region availability
Europe
Finland
Norway
Sweden
Similar products
Haulotte
HTL4017 - Telehandler
Download
Haulotte
HTL 3207 - Telehandler
4.6
(
5
)
Download
Haulotte
HTL 3510 - Telehandler
Download
Haulotte
HTL 3210 - Telehandler
Download
Cramo
Handlers Telescopic: MANITOU - MT1335
Download
Haulotte
HTL 4010 - Telehandler
Download