Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/5acc74b3-dd31-40a8-afe0-926171188690
Home
Categories
Construction
Telehandler
Handlers Telescopic: MANITOU - MT1840
Unavailable in United States
Cramo
Follow
Handlers Telescopic: MANITOU - MT1840
TELEHANDLER ≤4 TON ≤19m 4WD, 4WS
Download
Specification
Specification
LENGTH: 6270 MM
WIDTH: 2422 MM
HEIGHT: 2693 MM
WEIGHT: 11500 KG
LIFTING HEIGHT MAX: 17.5 M
LIFTING CAPACITY MAX: 4000 KG
HORIZONTAL OUTREACH: 13.17 M
CAPACITY AT MAX OUTREACH: 700 KG
Technical specification
Technical specification
Unique ref.
MANITOUMT1840
Product family
Explore our Eco Choice fleet
Product group
A better choice for our environment
Type
Object (single object)
Date of publishing
2022-03-24
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Telehandler
IFC classification
Object
Region availability
Europe
Estonia
Finland
Lithuania
Norway
Similar products
Haulotte
HTL4017 - Telehandler
Download
Haulotte
HTL 3207 - Telehandler
4.6
(
5
)
Download
Haulotte
HTL 3510 - Telehandler
Download
Haulotte
HTL 3210 - Telehandler
Download
Cramo
Handlers Telescopic: MANITOU - MT1335
Download
Haulotte
HTL 4010 - Telehandler
Download