Publish your products
Vertical Mast lifts: JLG - PECOLIFT
Cramo

Vertical Mast lifts: JLG - PECOLIFT

VERTICAL MAST LIFT PUSH AROUND ≤3M

Specification
    • LENGTH: 985 MM
    • WIDTH: 700 MM
    • HEIGHT: 1550 MM
    • WEIGHT: 180 KG
    • PLATFORM HEIGHT MAX: 1.5 M
    • PLATFORM CAPACITY MAX: 150 KG
Technical specification
  • Unique ref.JLGPECOLIFT
  • Product familyScissor and Vertical mast Lifts
  • Product groupVertical Mast lifts
  • TypeObject (single object)
  • Date of publishing2022-08-30
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Aerial Equipment
  • IFC classificationObject

Region availability

Europe
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit