Publish your products
Vertical Mast lifts: JLG - TOUCAN 10E-L
Cramo

Vertical Mast lifts: JLG - TOUCAN 10E-L

VERTICAL MAST LIFT ELECTRIC ≤9M WITH JIB

Specification
    • LENGTH: 2820 MM
    • WIDTH: 990 MM
    • HEIGHT: 1990 MM
    • WEIGHT: 2600 KG
    • PLATFORM HEIGHT MAX: 8.1 M
    • PLATFORM CAPACITY MAX: 200 KG
    • HORIZONTAL OUTREACH MAX: 3.38 M
Technical specification
  • Unique ref.JLGTOUCAN10EL
  • Product familyScissor and Vertical mast Lifts
  • Product groupVertical Mast lifts
  • TypeObject (single object)
  • Date of publishing2022-11-14
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Aerial Equipment
  • IFC classificationObject

Region availability

Europe
Estonia
Finland
Latvia
Lithuania
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit