Publish your products
Vertical Mast lifts: JLG - TOUCAN 12E
Vertical Mast lifts: JLG - TOUCAN 12E
    Cramo

    Vertical Mast lifts: JLG - TOUCAN 12E

    VERTICAL MAST LIFT ELECTRIC ≤12M WITH JIB

    Specification
      • LENGTH: 3650 MM
      • WIDTH: 1200 MM
      • HEIGHT: 1990 MM
      • WEIGHT: 4300 KG
      • PLATFORM HEIGHT MAX: 9.8 M
      • HORIZONTAL OUTREACH: 5.1 M
      • PLATFORM CAPACITY MAX: 200 KG
    Technical specification
    • Unique ref.JLGTOUCAN12E
    • Product familyScissor and Vertical mast Lifts
    • Product groupVertical Mast lifts
    • TypeObject (single object)
    • Date of publishing2022-02-11
    • Edition number1
    Links
    Classification
    • BIMobject CategoryConstruction - Aerial Equipment
    • IFC classificationObject

    Region availability

    Europe
    Latvia
    Lithuania
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit