Publish your products
Boomlifts Articulated Electric: MANITOU - 200ATJE
Cramo

Boomlifts Articulated Electric: MANITOU - 200ATJE

ARTICULATED BOOM LIFT ELEC. ROUGH TERRAIN ≤19M

Specification
    • LENGTH: 8340 MM
    • WIDTH: 2320 MM
    • HEIGHT: 2450 MM
    • WEIGHT: 7100 KG
    • PLATFORM HEIGHT MAX: 18 M
    • HORIZONTAL OUTREACH: 11.57 M
    • PLATFORM CAPACITY MAX: 230 KG
    • CAPACITY AT MAX OUTREACH: 230 KG
Technical specification
  • Unique ref.MANITOU200ATJE
  • Product familyBoomlifts Articulated
  • Product groupBoomlifts Articulated Electric
  • TypeObject (single object)
  • Date of publishing2022-11-14
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Aerial Equipment
  • IFC classificationObject

Region availability

Europe
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit