Publish your products
Thawing Units: SATEMA - 3010
Cramo

Thawing Units: SATEMA - 3010

Heating mat is used for quickly and simple thawing and performing warm work in many areas. Since it is equipped with an earthed plug, it is easy to connect and flexible to move around
Specification
  • Length x Width x Height (mm) - 3000 x 1000 x 70

    • Rated voltage - 230V
    • Rated power - 1000W
    • Max heating power - 1kW
Technical specification
  • Unique ref.SATEMA3010
  • Product familyHeaters - Ventilation
  • Product groupThawing Units
  • TypeObject (single object)
  • Date of publishing2021-11-15
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Other
  • IFC classificationObject

Region availability

Europe
Norway
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit