Publish your products
Ventilation Fans: VORTEX - F174
Cramo

Ventilation Fans: VORTEX - F174

VENTILATION FAN, ≤4000 M3/H

Drying confined and hard-to-reach areas is a challenge for any water damage restoration professional. Fortunately, it no longer has to be with Vortex Axial Fan. This high-power air mover ventilates confined spaces and propels air across large open spaces to aid in the drying process. It can be used with or without ducting in a variety of ventilation and drying applications including flood remediation, new construction, remodels, janitorial applications, and carpet/upholstery cleaning.

Specification
  • Length x Width x Height (mm) - 400 x 480 x 490

    • Rated Voltage - 230V
    • Rated power - 750W
    • Max flow - 3600m³/h

Technical specification
  • Unique ref.VORTEXF174
  • Product familyHeaters - Ventilation
  • Product groupVentilation Fans
  • TypeObject (single object)
  • Date of publishing2021-10-27
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Other
  • IFC classificationObject

Region availability

Europe
Finland
Norway
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit