The DM-MD8X8-CPU3-RPS delivers an advanced 4K60 4:4:4 AV signal routing solution to provide the foundation for a omplete DigitalMedia™ system. The DM‑MD8X8‑CPU3‑RPS affords ultra fast switching and lossless istribution of HDMI® and other signals to support digital media players, HDTV receivers, computers, cameras, and display devices. The DM‑MD8X8‑CPU3‑RPS is an enhanced version of the DM‑MD8X8‑CPU3 featuring two built‑in redundant power supplies.
The DM-MD8X8-CPU3-RPS is configurable to handle up to AV sources. The outputs are configurable to provide up to eight DM, HDBaseT®, and/or HDMI outputs, or up to four H.264 streaming outputs, in a single chassis.1 Based on the 3‑Series® platform, the DM‑MD8X8‑CPU3‑RPS provides enterprise‑grade security.
Integrated Ethernet networking and USB distribution provide a complete connectivity solution combined with built‑in Crestron® control2 for managing the displays and other room devices without any additional wiring. User‑friendly operation, setup, and troubleshooting tools are provided through the DM‑MD8X8‑CPU3‑RPS front panel, or via Crestron Toolbox™ software, to allow for easy setup. A web browser interface is also provided.
4K Ultra HD
The DM‑MD8X8‑CPU3‑RPS is designed to meet the extreme bandwidth requirements for handling 4K and Ultra HD video signals. Support for 4K video also ensures support for the latest generation of computers and monitors with native resolutions beyond 1080p and WUXGA.4
DigitalMedia 8G+® Technology
The DM‑MD8X8‑CPU3‑RPS provides full support for Crestron DigitalMedia 8G+ devices as well as first-generation DM CAT 8,10 and DM Fiber 9,10 products, letting you take advantage of the latest Crestron DigitalMedia 8G+ technology.
A DigitalMedia 8G+ system handles high resolution video signals and can simultaneously distribute stereo and multichannel surround sound signals that support high bitrate 7.1 audio formats as well as uncompressed linear PCM. Signals are transported over one CAT type twisted pair cable or one strand of multimode or single-mode fiber.
HDBaseT® Certified
Using DigitalMedia 8G+® technology, the DM‑MD8X8‑CPU3‑RPS can be connected directly to an HDBaseT compliant device without requiring a DM transmitter or receiver.
H.264 Streaming
The DM‑MD8X8‑CPU3‑RPS streaming input capability enables IP cameras and other H.264 encoded sources to be distributed via DigitalMedia alongside HDMI and other non‑streaming sources. It also allows DM switchers to be bridged together for simplified routing of HD content between buildings and global offices. Large‑scale streaming to computers and mobile devices can be facilitated through integration with a streaming media system such as a Wowza® or Kaltura® media system.
Built‑In CONTENT LAN Port
Any streaming input or output may be configured to stream via the CONTENT LAN or LAN port of the DM switcher or via a dedicated CONTENT LAN port of a DMC Series input or output card. Control and content can be combined on a single network or can be isolated onto separate networks.
Modular Architecture
The DM‑MD8X8‑CPU3‑RPS features a modular architecture with 8 input card slots and 4 dual output card slots. A wide selection of input cards is offered to support a complete range of digital and analog AV signal types as specified in the following specifications table.
Output Expansion
An HDMI pass‑through output is provided on every input card to allow the inputs of up to five DM switchers to be daisy‑chained, enabling the configuration of very large distribution systems with many outputs. Using five DM‑MD8X8‑CPU3‑RPS switchers, for example, it is possible to support up to 40 separate outputs.
QuickSwitch HD™ Technology
Digital media signals are typically encrypted to protect against unauthorized viewing. After authenticating displays or signal processors, a source device must issue a key before delivering an output signal. Crestron QuickSwitch HD technology manages these keys to ensure fast, reliable switching and immunity to blackouts.
NOTE: QuickSwitch HD technology requires the use of a scaling HDMI output, which is available on DigitalMedia™ devices such as the DM‑RMC‑4KZ‑SCALER‑C and DMC‑4KZ‑HDO.
Auto‑Locking® Technology
Crestron Auto‑Locking technology enables super fast signal switching by instantaneously configuring every device in the signal path as soon as the signal hits the first device. Auto‑Locking technology virtually eliminates any noticeable gap while switching.
EDID Format Management
DigitalMedia technology manages the EDID (Extended Display Identification Data) that devices use to communicate to eliminate conflicts that may arise when one source is routed to multiple displays or audio components. Via Crestron Toolbox software, the format and resolution capabilities of each device can be assessed, allowing the installer to properly configure EDID.
A Scaler for Every Display
Installing select output cards into the DM‑MD8X8‑CPU3‑RPS or connecting a DM receiver with built‑in HD and 4k scalers to the DM‑MD8X8‑CPU3‑RPS allows for high‑performance scaling. Independent scalers placed at every display device allow for the routing of multiple sources to many different display devices.13 The Distributed Scaler Approach ensures an optimal image on every screen and allows a high‑res computer source to be viewed on any display in the building.
Versatile Audio Routing
HDMI is the key to handling 7.1 surround sound formats such as Dolby® TrueHD, Dolby Atmos®, and DTS HD Master Audio™. To share these audio sources with multiple audio zones, the DM‑MD8X8‑CPU3‑RPS allows for the simultaneous distribution of multichannel surround sound and two‑channel stereo signals from the same HDMI source.
The digital stereo signal is converted to analog to enable sharing via a Sonnex® Multiroom Audio System or any other audio distribution system. The DM‑MD8X8‑CPU3‑RPS also allows surround sound processors and amplifiers to be located centrally instead of at the display location via optional local HDMI outputs.
Built‑in Ethernet Switch
The DM‑MD8X8‑CPU3‑RPS includes an integrated Ethernet switch with a gigabit LAN port. In addition to transporting digital video and audio, a DigitalMedia system can also extend 100 Ethernet out to each display and source device via select DM receivers and transmitters, providing high‑speed connectivity for any room device that requires a LAN connection. Ethernet is also utilized internally by the Crestron control bus to manage the DM devices in the system and provide display control in each room.
Private Network Mode
To streamline its implementation on a corporate or university LAN, the DM‑MD8X8‑CPU3‑RPS employs Private Network Mode to provide a single‑point connection for the complete system. Using Private Network Mode, the DM‑MD8X8‑CPU3‑RPS requires just one IP address for the complete DM network.
USB Signal Routing
The DM-MD8X8-CPU3-RPS supports USB HID (Human Interface Device) signal routing so that a USB HID compliant keyboard and/or mouse can provide local control for devices in other locations.16 USB HID connectivity is provided through select DM receivers, transmitters, and input cards. Connect a USB over Ethernet Extender host module (USB‑EXT‑DM‑LOCAL12) to a host that you would like to communicate with and install a device module (USB‑EXT‑DM‑REMOTE12) at every display location to connect keyboards, gaming controllers, mice, or other devices.
CEC Embedded Device Control
Through its connection to the control system, the DM‑MD8X8‑CPU3‑RPS provides a gateway for controlling many devices right through their HDMI or HDBaseT connections, potentially eliminating the need for any dedicated control wires or IR emitters.13
Web Browser Control
The DM‑MD8X8‑CPU3‑RPS also includes a built-in web server that allows functions such as Ethernet configuration, routing, and firmware upgrades to be performed.3
Redundant Power Supplies
The DM‑MD8X8‑CPU3‑RPS delivers enhanced reliability through two long‑life, redundant power supplies. In the unlikely event of a fault with one of the power supplies (indicated by a flashing red LED), the DM‑MD8X8‑CPU3‑RPS will continue to operate on only one power supply. Individual green LEDs show that the power supplies are functioning without fault. The power supplies can also be remotely monitored via Crestron Fusion® software or any control system touch screen.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |