Publish your products
TST-600 - Wireless Touch Screen
Archived

TST-600 - Wireless Touch Screen

The next generation TST-600 Wireless Touch Screen from Crestron® delivers enhanced wireless control for the home, boardroom, or classroom in a stylish, ergonomic design. Featuring a high-contrast 5.7" capacitive touch screen, advanced Smart Graphics™, Rava SIP Intercom, high-performance H.264 streaming video, audio feedback, optional backlit pushbuttons, and dual-mode RF wireless performance, the TST-600 offers a mobile touch screen experience like no other.

Key Features:

  • Advanced wireless touch screen controller
  • Compact, lightweight contoured design
  • 5.7" TFT active matrix color LCD display
  • Capacitive touch screen technology
  • Smart Graphics™ support[1]
  • High-performance H.264 streaming video[3]
  • Rava™ SIP intercom and phone technology[3]
  • Customizable audio feedback
  • Built-in microphone and speakers
  • Illuminated buttons and engravable backlit text[2]
  • No-button front bezel option included
  • Dual-mode RF wireless performance — Extended Range 2.4 GHz RF plus Wi-Fi®[8]
  • Instant-Waking® behavior — like an IR remote with all the benefits of 2-way RF!In-wall docking station allows stationary use while charging[9,10]
  • Available in smooth black or white, or textured black finishes
Technical specification
  • Unique ref.crestron-016
  • Product familyControl Surfaces
  • Product groupTouch Screens
  • TypeObject (single object)
  • Date of publishing2014-06-10
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Controls
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit